ASCO™ 8327B122 Solenoid Valve

The ASCO Series 8327B122 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

Your selection:
    Solenoid - Direct Acting
    1/4"
    H
    3.6 W
    3.7 W
    5 Day
    Stainless Steel
    ATEX Zone 1-21
    IEC 61508
    SIL capable
    50/60 Hz
    Air, Inert Gas
    Light Oil
    Water
    48 DC
    115 AC
    NPTF
    FPM
    3 way - 3/2 Universal
    5.7
    1 - 2 of 2 results for products
    Select Columns
    Actuation
    Pipe/Port Size
    Coil Class
    Wattage
    Availability
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    NF8327B122.115/50-60

    ASCO NF8327B122.115/50-60

    ActuationPipe/Port SizeCoil ClassWattageAvailability
    Solenoid - Direct Acting1/4"H3.7 W5 Day
    ADD TO LIST
    No Image Available For Product
    WSNF8327B122.48/DC

    ASCO WSNF8327B122.48/DC

    ActuationPipe/Port SizeCoil ClassWattageAvailability
    Solenoid - Direct Acting1/4"H3.6 W5 Day
    ADD TO LIST