ASCO NFIS8327B312.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 0.5 W | 5 Day |
ASCO NFTIS8327B312.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 0.5 W | 5 Day |
ASCO WSNF8327B312.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 1.8 W | 5 Day |
ASCO WSNF8327B312MO.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 1.8 W | 5 Day |
