ASCO™ 8551B307 Solenoid Spool Valve
Specifications
| Body Material | Brass |
| Pipe/Port Size | 1/4" |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air |
| Watt Rating | 0.48 |
| Coil Class | H |
Specifications
| Body Material | Brass |
| Pipe/Port Size | 1/4" |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air |
| Watt Rating | 0.48 |
| Coil Class | H |
