ASCO™ 8551H320 Solenoid Spool Valve

ASCO 8551H320 is a line of compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

Your selection:
    Solenoid
    F
    Brass
    NPT
    5 Day
    1/4"
    Solenoid Valve
    12 DC
    24 DC
    0.55 W
    0.75 W
    Black
    White
    1
    1,6
    2
    2,5
    4
    1 - 2 of 2 results for products
    Select Columns
    Actuation
    Coil Class
    Frequency
    Body Material
    Pressure Port/Fitting
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    EF8551H320DC12/DCD

    ASCO EF8551H320DC12/DCD

    ActuationCoil ClassFrequencyBody MaterialPressure Port/Fitting
    SolenoidFBrassNPT
    $1,103.00
    ADD TO LIST
    No Image Available For Product
    EFMF8551H320DC24/DCD

    ASCO EFMF8551H320DC24/DCD

    ActuationCoil ClassFrequencyBody MaterialPressure Port/Fitting
    SolenoidFBrassNPT
    $1,267.00
    ADD TO LIST