ASCO™ Series D151 Total separation solenoid valves (DRY)
Specifications
| Body Material | PA 12 (polyamide) |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | |
| Port Type | |
| Maximum allowable pressure (PS) | 3 bar |
| Fluid temperature | -10°C +80°C |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | EPDM |
