ASCO™ E210C033 Solenoid Valve

ASCO E210C033 is a line of ultra-reliable, high-flow general service solenoid valves for liquid, corrosive, and air/inert gas service. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Your selection:
    Solenoid - Pilot Operated
    F
    5 Day
    Air, Inert Gas
    Light Oil
    Water
    3/8"
    NBR
    Brass
    RP ISO 7/1
    16
    2 way - 2/2 Normally Open
    11.2 W
    24 DC
    1 - 1 of 1 results for products
    Select Columns
    Actuation
    Coil Class
    Frequency
    Max Ambient Temperature
    Availability
    Flow (Cv)
    Media
    Pipe/Port Size
    Sealing Material
    Body Material
    Certifications
    Min Operating Press. (Light Oil)
    Max Operating Press. (Water)
    Pressure Port/Fitting
    Min Operating Press. (Water)
    Max Operating Press. (Air)
    Min Ambient Temperature
    Min Operating Press. (Air)
    Max Operating Press. (Light Oil)
    Orifice
    Product Type
    Valve Function
    Wattage
    Voltage
    Quickship Available
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    SCE210C033.24/DC

    ASCO SCE210C033.24/DC

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    Solenoid - Pilot OperatedF5 Day
    ADD TO LIST