ASCO™ Numatics Series EQ NFPA Cylinders
Specifications
| Bore | 1 1/2", 2", 2 1/2", 3 1/4", 4", 5", 6" |
| Operating Environment | Corrosive, Hazardous, Indoor, Outdoor, Washdown |
| Stroke | 99", Max |
Specifications
| Bore | 1 1/2", 2", 2 1/2", 3 1/4", 4", 5", 6" |
| Operating Environment | Corrosive, Hazardous, Indoor, Outdoor, Washdown |
| Stroke | 99", Max |