ASCO™ Series F316 Air-Operated Valves
Specifications
| Function | 3 way - 3/2 Normally Closed |
| Valve Actuation | Pneumatic - Air Pilot |
| Media | Air, Inert Gas; Light Oil; Water |
| Pipe / Port Size | 1/2 "; 3/8 "; 1 " |
| Body Material | Brass |
| Flow | From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Indoor; Outdoor |
