ASCO™ Series F444 Air-Operated Valves

The ASCO Series F444 are air-operated solenoid valves designed for long life in handling lubricated air. Variations in pilot air pressure do not affect the valves´ operation. A unique sealing member isolates pilot air pressure from mainline fluid.

Specifications

Valve ActuationPneumatic - Air Pilot
Body MaterialBrass
MediaAir, Inert Gas, Light Oil, Water
Pipe / Port Size1/4 "; 3/8 "
Port TypeNPTF
Function4 way - 4/2
FlowFrom 0.5 Cv to 1.0 Cv, From 1.0 Cv to 2.0 Cv
Max Differential / Max Operating PressureVacuum to 150 PSIG
Operating EnvironmentIndoor, Outdoor