ASCO™ Series H137 Hydramotor Valves
Specifications
| Valve Actuation | Motorized |
| Body Material | Cast Iron |
| Media | Natural Gas |
| Pipe / Port Size | 2 "; 2 1/2 "; 3 " |
| Port Type | Flange, NPTF |
| Function | 2 way - 2/2 Normally Closed |
| Voltage | 120 AC |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Hazardous, Indoor, Outdoor |
| Standards / Regulations | CSA, FM, Type 4, Type 7, Type 9, UL |
