ASCO™ K210G095 Solenoid Valve
ASCO K210G095LFXCAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | 5 Day |
ASCO K210G095LFXCAC12/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO K210G095LFXCAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO K210G095LFXCAC208/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO K210G095LFXCAC220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | 5 Day |
ASCO K210G095LFXCAC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO K210G095LFXCAC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO K210G095LFXCAC240/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO K210G095LFXPAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | 5 Day |
ASCO K210G095LFXPAC12/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
