ASCO™ Series L194 General purpose solenoid valves
Specifications
| Body Material | Brass |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | 1/8 " |
| Port Type | G ISO228/1-G BSPP |
| Maximum allowable pressure (PS) | 50 bar |
| Fluid temperature | -10°C +140°C (EPDM); 0°C +130°C (FPM) |
| Max viscosity | |
| Sealing | EPDM; FPM |