Specifications
| Body Material | PPS (Polyphenilsulfure) fiberglass reinforced |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 3 way - 3/2 Universal, 3 way - 3/2 Normally Open, 3 way - 3/2 Normally Closed |
| Pipe / Port Size | 1/8 " |
| Port Type | G ISO228/1-G BSPP |
| Maximum allowable pressure (PS) | 10 bar |
| Fluid temperature | 0°C +130°C |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | FPM |
