Add images and videos to help customers visualize the product.
ASCO™ Series L621 General purpose solenoid valves
Specifications
| Body Material | Brass; Brass with chemical nickel coating (Ni-P) |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | 1/4 "; 1/2 " |
| Port Type | G ISO228/1-G BSPP |
| Maximum allowable pressure (PS) | 40 bar |
| Fluid temperature | -10°C +90°C (NBR); 0°C +130°C (FPM) |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | NBR; FPM |
