ASCO™ Numatics Series NR Rodless Cylinders

The Numatics Series NR is a line of rodless cylinders that offers an attractive alternative solution to conventional cylinder applications. The cylinder´s compact design cuts space requirement by approximately 50% compared to rodded cylinders. The Numatics Series NR is ideal for material and parts handling, automotive tool and parts carrying, and packaging applications.

Specifications

Bore32 mm, 40 mm, 50 mm, 25 mm
Operating EnvironmentCorrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke1200 mm Max.