ASCO™ Series P210 Pneumatic Operator Valves
Specifications
| Valve Actuation | Pneumatic - Air Pilot |
| Body Material | Brass |
| Media | Air, Inert Gas, Light Oil, Water, |
| Pipe / Port Size | 1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 2 " |
| Port Type | NPTF |
| Function | 2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open |
| Flow | From 6.0 Cv to 14.0 Cv, From 2.0 Cv to 6.0 Cv, From 1.0 Cv to 2.0 Cv, From 0.5 Cv to 1.0 Cv, Over 14.0 Cv |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Indoor, Outdoor |
