ASCO™ Series P320 Air-Operated Valves
Specifications
| Valve Actuation | Pneumatic - Latching |
| Body Material | Brass |
| Media | Air, Inert Gas, Light Oil, Water |
| Pipe / Port Size | 1/4 " |
| Port Type | NPTF |
| Function | 3 way - 3/2 Universal |
| Flow | From 0.1 Cv to 0.5 Cv |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Indoor, Outdoor |
| Standards / Regulations | Class I Div 1, Class I Div 2, Type 4, Type 4X |
