ASCO™ Series S104 Pinch solenoid valves
Specifications
| Body Material | Anodized aluminum |
| Valve Actuation | Solenoid - Direct Acting? |
| Function | 2 way - 2/2 Normally Closed |
| Pinching device | POM (reinforced acetal copolymer) |
| Internal components | Stainless steel |
| Core tube | Chemically nickel coated brass (Ni-P) |
