ASCO™ Series S226 Pinch solenoid valves
Specifications
| Body Material | PA (Polyamide) |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Open |
| Pinching device | POM (reinforced acetal copolymer) |
| Internal components | Stainless steel |
| Core tube | Stainless steel |
