Part Number:
Specifications
| Body Material | Engineered Plastics |
| Flow (Cv) / Flow (Kv) | 0.06 / 0.05 |
| Function | 3/2 Universal |
| Pipe/Port Type & Size | Barb |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas; Water |
| Min to Max Operating Pressure (Air) | 0 - 2 bar |
| Min to Max Operating Pressure (Water) | 0 - 2 bar |
| Coil Class | F |
| Min to Max Ambient Temperature | -5 - 40 °C |
| Min to Max Fluid Temperature | 0 - 40 °C |
| Orifice Size | 1.5 mm |
| Voltage | 24 Volts DC |
| Watt Rating | 5 W |
| Min - Max Operating Pressure (Air) | 0 - 2 bar |
| Min - Max Operating Pressure (Water) | 0 - 2 bar |
