PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ 30900002

Part Number:

Asco-30900002

Pilot Valve 3/2 Nc Mechanically Operated Series 309 Valve 3/2 Nc Instant Fittings (Mechanically Oper.)Series 309 Tappet

Specifications

Body MaterialZinc
Function3/2 Normally Closed
Pipe/Port Type & SizePush-in 4
Product TypePneumatic Valve
Valve ActuationLever
MediaAir, Inert Gas
Min to Max Operating Pressure (Air)0 - 8 bar
Product Weight0.08 kg
Min to Max Ambient Temperature-5 - 50 °C
Min to Max Fluid Temperature-5 - 50 °C
Orifice Size2.5 mm
ActuationLever
Pipe/Port Size4