Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Zinc |
| Function | 3/2 Normally Closed |
| Pipe/Port Type & Size | Push-in 4 |
| Product Type | Pneumatic Valve |
| Valve Actuation | Lever |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 8 bar |
| Product Weight | 0.08 kg |
| Min to Max Ambient Temperature | -5 - 50 °C |
| Min to Max Fluid Temperature | -5 - 50 °C |
| Orifice Size | 2.5 mm |
| Actuation | Lever |
| Pipe/Port Size | 4 |
