Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Product Type | Pneumatic Valve |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 2 - 8 bar |
| Product Weight | 0.03 kg |
| Min to Max Ambient Temperature | -5 - 50 °C |
| Min to Max Fluid Temperature | -5 - 50 °C |
| Orifice Size | 2.7 mm |
