ASCO™ 7082A100L1V00F1

Part Number:

Asco-7082A100L1V00F1

2/2 NC isolation valve, 1/4-28 UNF,24DC

Specifications

Coil ClassF
Function2 way - 2/2 Normally Closed
Pipe/Port Size1/4"
Pressure Port/FittingUNF
Voltage24 DC
Wattage2.5 W