Add images and videos to help customers visualize the product.
ASCO™ 8003G300DC24/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Product Weight | 0.00 lbs |
| Kit Number | 316816 |
| Coil Class | LP |
| Coil Number | 238710-902-D |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/16 3NC SS OPER 1.4/F DC |
| Seating Elastomer | NBR |
