Add images and videos to help customers visualize the product.
ASCO™ 8040G022AC24/60,22/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 24 AC, 22 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 306633 |
| Coil Class | FT |
| Coil Number | 238610-005-D |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/4 2NC ALUM 10.1/F AC |
