Add images and videos to help customers visualize the product.
ASCO™ 8040H007AC220/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 1.10 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Fuel Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 1.61 lbs |
| Kit Number | 318247 |
| Coil Class | FT |
| Coil Number | 238210-058-D |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Min to Max Fluid Temperature | -40 - 125 °F |
| Orifice Size | 5/16 in |
| Watt Rating | 6.1 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 2NC AL 8.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
