Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Product Weight | 5.95 lbs |
| Kit Number | M200681 |
| Item Status | Active |
| Carton Note | 1-1/2 X 2-3/32 2NC ALUM |
