ASCO™ 8210B082CSAAC110/50D
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302285 |
| Coil Class | FB |
| Coil Number | 064982-001-D |
| Watt Rating | 16.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2X1-1/4 2NC BRS 16.7/F AC |
