Specifications
| Body Material | Brass |
| Flow (Cv) | 13.00 |
| Valve Function | 2 way - 2/2 Normally Open |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Min to Max Operating Pressure (Water) | 5 - 125 PSI |
| Min to Max Operating Pressure (Light Oil) | 5 - 125 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 302338-V |
| Coil Class | F |
| Coil Number | 097617-005-D |
| Min to Max Ambient Temperature | 32 - 77 deg;F |
| Orifice Size | 1 in |
| Watt Rating | 16.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1 2NO BRASS 16.8/F DC |
| Seating Elastomer | FKM |
| Mounting Direction | ANY |
