ASCO™ 8210D018DC24/DCD

Part Number:

Asco-8210D018DC24/DCD

1-1/4 X 1-1/8 NO GP 16.8 WATTS

Specifications

Body MaterialBrass
Flow (Cv)15.00
Valve Function2 way - 2/2 Normally Open
MediaAir, Inert Gas, Water, Light Oil
Pipe/Port Type & SizeNPT 1 1/4
Valve ActuationSolenoid
Voltage24 DC
Min to Max Operating Pressure (Air)5 - 125 PSI
Min to Max Operating Pressure (Water)5 - 125 PSI
Min to Max Operating Pressure (Light Oil)5 - 125 PSI
Product Weight0.00 lbs
Kit Number302338
Coil ClassF
Coil Number097617-005-D
Min to Max Ambient Temperature32 - 77 deg;F
Orifice Size1-1/8 in
Watt Rating16.8 W
Item StatusActive
Lead Length18 inch
Carton Note1-1/4X1-1/8 2NO BRS 16.8/F DC
Seating ElastomerNBR
Mounting DirectionANY