ASCO™ 8210G030AC220/60D

Part Number:

Asco-8210G030AC220/60D

$1,560.00

Qty:
ADD TO CART
1/4 X 1/16 3NO PLASTI6.1 /F W

Specifications

Body MaterialStainless Steel
Flow (Cv) / Flow (Kv)3.00 / 2.60
Function2 way - 2/2 Normally Open
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Kit Number302347
Coil ClassFT
Coil Number238610-054-D
Min to Max Ambient Temperature32 - 125 °F
Orifice Size5/8 in
Voltage & Frequency220 Volts AC with 60 Hz
Watt Rating10.1 W
Item StatusActive
Lead Length18 inch
Carton Note1/2 X 5/8 2NO S.S. 10.1/F AC
Holding Current (VA)25
Seating ElastomerNBR
Mounting DirectionAny