ASCO™ 8210G073AC220/50D

Part Number:

Asco-8210G073AC220/50D

$167.00

Qty:
ADD TO CART
3/8 X 3/8 2NC BRASS 6.1/F W AC

Specifications

Body MaterialBrass
Flow (Cv)1.5
Valve Function2 way - 2/2 Normally Closed
MediaAir, Inert Gas, Water
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid
Voltage & Frequency220 AC with 50 Hz
Min to Max Operating Pressure (Air)5 - 150 PSI
Min to Max Operating Pressure (Water)1 - 125 PSI
Product Weight0.99 lbs
Kit Number302271
Coil ClassFT
Coil Number238210-058-D
Min to Max Ambient Temperature32 - 125 °F
Min to Max Fluid Temperature32 - 180 °F
Orifice Size3/8
Watt Rating6.1 W
Mounting BracketsOPTIONAL
Item StatusActive
Lead Length18 inch
Carton Note3/8 X 3/8 2NC BRASS 8.1/F AC
Holding Current (VA)16
Seating ElastomerNBR
Mounting DirectionANY