Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 4.50 / 3.89 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Kit Number | 302423 |
| Coil Class | FT |
| Coil Number | 238710-032-D |
| Orifice Size | 5/8 in |
| Voltage | 110 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 5/8 2NC S.S. 11.6/F DC |
