ASCO™ 8210G103AC240/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 43.00 / 37.20 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Product Weight | 8.60 lbs |
| Kit Number | 304361 |
| Coil Class | FT |
| Coil Number | 272610-058-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 1-3/4 in |
| Voltage & Frequency | 240 Volts AC with 60 Hz |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 1-3/4 2NO BRASS 16.1/F AC |
| Holding Current (VA) | 35 |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
| Product Weight | 8.60 lb |
