Add images and videos to help customers visualize the product.
ASCO™ 8214G020VIAC120/60,110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 4.40 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 1.70 lbs |
| Kit Number | 322480 |
| Coil Class | FB |
| Coil Number | 238610-132-D |
| Orifice Size | 3/4 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/4 2NC ALUM 17.1/F AC |
| Holding Current (VA) | 40 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
