Specifications
| Body Material | Aluminum |
| Flow (Cv) | 21 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Vacuum |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 208 AC with 60 Hz |
| Product Weight | 9.61 lbs |
| Kit Number | 302352-VM |
| Coil Class | F |
| Coil Number | 099257-006-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1-5/8 2NC ALUM 15.4/F AC |
| Holding Current (VA) | 24 |
| Mounting Direction | VERTICAL AND UPRIGHT |
