Specifications
| Body Material | Aluminum |
| Flow (Cv) | 31.7 |
| Valve Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 304691-VM |
| Coil Class | FT |
| Coil Number | 272610-029-D |
| Orifice Size | 1-5/8 in |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4 X 1-5/8 2NO AL 16.1/F AC |
