Add images and videos to help customers visualize the product.
ASCO™ 8220G406AC480/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 4.70 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 480 AC with 60 Hz |
| Product Weight | 0.99 lbs |
| Kit Number | 323468 |
| Coil Class | HT |
| Coil Number | 238810-088-D |
| Min to Max Ambient Temperature | 32 - 140 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 1/2 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 1/2 2NC BRASS 10.1/H AC |
| Seating Elastomer | PTFE |
| Mounting Direction | ANY |
