Add images and videos to help customers visualize the product.
ASCO™ 8221G003HWAC240/60,220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 3.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Hot Water |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC, 240 AC with 50/60 Hz |
| Product Weight | 2.40 lbs |
| Kit Number | 310387-HW |
| Coil Class | FT |
| Coil Number | 238210-058-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 9/16 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 9/16 2NC BRASS 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | EPDM |
| Mounting Direction | ANY |
