Add images and videos to help customers visualize the product.
ASCO™ 8222G002AC24/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 4.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 2.49 lbs |
| Kit Number | 304669 |
| Coil Class | HB |
| Coil Number | 238810-105-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 353 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 2NC BRASS 17.1/H AC |
| Seating Elastomer | PTFE |
| Mounting Direction | ANY |
