ASCO™ 8262H001AC240/60,220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.06/0.05 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas|Water|Light Oil |
| Product Weight | 0.93 lb |
| Order Code | 22056 |
| Kit Number | 323581 |
| Coil Class | FT |
| Coil Number | 238210-058-D |
| Min - Max Ambient Temperature | -13.00 - 131.00 °F |
| Min - Max Fluid Temperature | -13.00 - 180.00 °F |
| Orifice Size | 3/64 in in |
| Voltage | 220 AC|240 AC |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/8 X 3/64 2NC BRASS 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
