Add images and videos to help customers visualize the product.
ASCO™ 8262H023DC12/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 0.44 lbs |
| Kit Number | 323587 |
| Coil Class | HB |
| Coil Number | 238510-104-D |
| Min to Max Ambient Temperature | -13 - 104 deg;F |
| Min to Max Fluid Temperature | -13 - 180 °F |
| Orifice Size | 1/8 in |
| Watt Rating | 18.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/8 2NC BRASS 18.6/H DC |
| Seating Elastomer | NBR |
