Add images and videos to help customers visualize the product.
ASCO™ 8262H182DC12/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.21 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 0.55 lbs |
| Kit Number | 323595 |
| Coil Class | HT |
| Coil Number | 238910-004-D |
| Min to Max Ambient Temperature | -13 - 104 deg;F |
| Min to Max Fluid Temperature | -13 - 180 °F |
| Orifice Size | 3/32 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 3/32 2NC S.S. 11.6/H DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
