Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.73 / 0.63 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Cryo Fluid |
| Product Weight | 1.28 lbs |
| Kit Number | 325038-LT |
| Coil Class | HT |
| Coil Number | 238910-006-D |
| Min to Max Ambient Temperature | -40 - 104 °F |
| Min to Max Fluid Temperature | -320 - 150 °F |
| Orifice Size | 7/32 in |
| Voltage | 24 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 7/32 2NC BRASS 11.6/H DC |
| Seating Elastomer | LT NBR |
| Product Weight | 1.28 lb |
