Add images and videos to help customers visualize the product.
ASCO™ 8263H059AC120/60,110/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.35 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 1.01 lbs |
| Kit Number | 325028 |
| Coil Class | HT |
| Coil Number | 238410-032-D |
| Min to Max Ambient Temperature | 32 - 131 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 1/8 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/8 2NC BRASS 6.1/H AC |
| Seating Elastomer | PTFE |
