Add images and videos to help customers visualize the product.
ASCO™ 8263H206LTAC220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.73 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Cryo Fluid |
| Pipe/Port Type & Size | NPT 3/8 |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 1.35 lbs |
| Kit Number | 325037-LT |
| Coil Class | FB |
| Coil Number | 238610-158-D |
| Min to Max Ambient Temperature | -40 - 131 deg;F |
| Min to Max Fluid Temperature | -320 - 150 °F |
| Orifice Size | 7/32 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 7/32 2NC BRASS 17.1/F AC |
| Holding Current (VA) | 34 |
| Seating Elastomer | LT NBR |
| Mounting Direction | ANY |
