Add images and videos to help customers visualize the product.
ASCO™ 8263H300AC480/60,440/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.52 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 480 AC, 440 AC with 50/60 Hz |
| Product Weight | 1.28 lbs |
| Kit Number | 325029 |
| Coil Class | HT |
| Coil Number | 238810-088-D |
| Min to Max Ambient Temperature | 32 - 131 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 5/32 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/32 2NC BRASS 10.1/H AC |
| Holding Current (VA) | 25 |
| Seating Elastomer | PTFE |
| Mounting Direction | ANY |
