Add images and videos to help customers visualize the product.
ASCO™ 8264G010AC240/60,220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.20 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC, 220 AC with 50/60 Hz |
| Product Weight | 2.60 lbs |
| Kit Number | 302850 |
| Coil Class | FB |
| Coil Number | 238210-158-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | -75 - 120 °F |
| Orifice Size | 3/32 in |
| Watt Rating | 13.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/8 X 3/32 2NC BRASS 13.8/F AC |
| Holding Current (VA) | 27 |
| Seating Elastomer | URETHANE |
| Mounting Direction | ANY |
