Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 1.40 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 1.70 lbs |
| Kit Number | 302833 |
| Coil Class | HT |
| Coil Number | 272810-005-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Orifice Size | 1/4 in |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 1/4 2NC BRASS 16.1/H AC |
| Seating Elastomer | PTFE |
| Mounting Direction | VERTICAL AND UPRIGHT |
